??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BFB 75K-001-N-02
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BFB 75K-001-N-02
VERF
Availability
Available
BC
Order code
BFB0001
TC
Artikelbezeichnung
BFB 75K-001-N-02
PX
Product view
42696_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Fiber-based device
W
Gewicht
0.08900 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 75K, Dimension = 10.4 x 35.4 x 79.3 mm, Interface = NPN normally open/normally closed (NO/NC), Principle of operation = Fiber optic device, Input function = Key disable on/off, Same function as button, Setting = Factory setting (Reset), Light-on/dark-on, Sensitivity (Sn), Operating voltage Ub = 10...30 VDC, Light type = LED, red light, Connection = Cable, 2.00 m, PVC, Housing material = ABS, Switching frequency = 1500 Hz, Approval/Conformity = cULus, CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.